概览

优势和特点

  • USB Power Option
  • Flexible Configuration
  • On-Board LED Indicator and Battery Simulation
  • Sense Test Point for Output-Voltage Measurement
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

产品详情

The MAX20335 evaluation system (EV system) is a fully assembled and tested circuit board that demonstrates the MAX20335 low-power wearable power management integrated circuit (PMIC). The MAX20335 features two bucks, three linear regulators, and a battery charger.

The EV system comes with the MAX20335 board, the MAXPICO2PMB# board, and two USB micro-B cables. The EV system comes with the MAX20335BEWX+ installed. The MAX20335 is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV system GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.

Applications

  • Fitness Monitors
  • Rechargeable IoT devices
  • Wearable Electronics

相关产品

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。