概览

优势和特点

  • USB Power Option
  • Flexible Configuration
  • On-Board LED Current Sink and Battery Simulation
  • Sense Test Point for Output-Voltage Measurement
  • Filter Test Point for Haptic Waveform Measurement
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

产品详情

The MAX20303 evaluation system (EV system) is a fully assembled and tested circuit board that demonstrates the MAX20303 ultra-low-power wearable power-management integrated circuit (PMIC). The MAX20303 includes voltage regulators such as bucks, boost, buck-boost and linear regulators, and a complete battery management solution with battery seal, charger, power path and fuel gauge.

The MAX20303 EV system comes with the MAX20303 board, the MAXPICO2PMB# board, and two micro-B cables. The EV system comes with the MAX20303BEWN+ installed. The MAX20303 is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV system GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.

Applications

  • IoT
  • Wearable Devices

相关产品

工具及仿真模型

Software Development

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。