概览
优势和特点
- Operates from a 6.5V to 36V Input Supply
- 5V Output Voltage
- Delivers Up to 2A Output Current
- 400kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- Open-Drain Active-Low RESET Output
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR-22(EN55022) Class B Conducted and Radiated Emissions
产品详情
应用
- 基站电源
- 配电稳压器
- 通用负载点电源
- 高压单板系统
- 工业控制电源
- 壁式变压器稳压