-
2416: MAX1757、MAX1758评估板 Data Sheet (Rev. 0)1/1/1900PDF148K
概览
优势和特点
- Complete Li+ Charging Solution up to 3-Series Cells (MAX1757) and 4-Series Cells (MAX1758)
- 1.5A Battery-Charging Current
- Low Heat/High Efficiency
- 300kHz PWM Operation
- Up to 14V Input Voltage Range (MAX1757)
- Up to 28V Input Voltage Range (MAX1758)
- 28-Pin SSOP Package
- Surface-Mount Construction
- Fully Assembled and Tested
产品详情
应用
- 台式摇篮架充电器
- 手持式仪表(PDA、掌上电脑)
- Li+电池组
- 笔记本电脑
- PDA