概览
优势和特点
- Operates from a 7.5V to 60V Input Supply
- 5V Output Voltage
- Up to 3.5A Output Current
- 500kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- MODE Pin to Select Among PWM, PFM, or DCM Modes
- Open-Drain Active-Low RESET Output
- External Frequency Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
应用
- 基站电源
- 配电稳压器
- 通用负载点电源
- 高压单板系统
- 工业电源
- 壁式变压器稳压
相关产品
文档
-
MAX17504EVKITB.ZIP Gerber File10/10/2022ZIP1M
-
MAX17504EVKITB ODB++ File10/10/2022TGZ950K