-
MAX17227JEVKWLP: Evaluation Kit for the MAX17227J Data Sheet (Rev. 1)11/29/2021PDF1M
概览
优势和特点
- Evaluates the MAX17227J in a 6-pin WLP
- 400mV to 5.5V Input Range
- 880mV Minimum Startup Voltage
- 2.3V to 5.4V Configurable Output Voltage
- Up to 300mA Output Current at 5.0V (VIN > 3.6V)
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
产品详情
应用
- 电池供电医疗设备
- 临床医疗仪器
- 消费类
- 紧急照明
- 工业
- IoT传感器
- 医疗
- NB IoT
- 可穿戴设备
- null
相关产品
文档
-
MAX17227JEVK-WLP ODB Files - Design Files1/25/2023TGZ878K
-
MAX17227JEVK-WLP Bill of Materials - Design Files10/10/2022PDF38K