-
MAX1717EVKIT: MAX1717评估板 Data Sheet (Rev. 0)1/1/1900PDF225K
概览
优势和特点
- High Speed, Accuracy, and Efficiency
- Voltage-Positioned Output
- Lowest Output Capacitor Count (4)
- Reduces CPU Power Consumption
- Fast-Response Quick-PWM Architecture
- 7V to 24V Input Voltage Range
- 0.925V to 2V Output Voltage Range
- 12A Load-Current Capability (14.1A peak)
- Controlled Input Surge Current During Output Transition
- 300kHz Switching Frequency
- No Current-Sense Resistor
- VGATE Power-Good/Transition-Complete Indicator
- 24-Pin QSOP Package
- Low-Profile Components
- Fully Assembled and Tested
产品详情
应用
- 从2节至4节Li+电池产生CPU核电源的转换器
- 5V至CPU核电源转换器
- 带有Intel SpeedStep®或其它动态可调处理器的笔记本电脑