-
MAX16712EVKIT: Evaluation Kit for the MAX16712 Data Sheet (Rev. 0)11/24/2021PDF1M
概览
优势和特点
- 2.7V to 16V Input Voltage Range
- 0.5V to 5.8V Output Voltage Range
- High Efficiency and Power Density
- Low Component Count
- Dual-output or Single-output Dual-Phase Operation
- Optimized Performance
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX16712 evaluation kit (EV kit) is a reference platform designed for the evaluation of MAX16712, a dual-output, fully integrated, highly efficient, step-down DC-DC switching regulator IC. This EV kit can deliver up to 6A load per output. The two outputs can be connected as a single-output, dual-phase regulator that supports up to 12A load current. The EV kit comprises a fully assembled and tested PCB implementation of the MAX16712. Jumper pins, test points, and input/output connectors are included for flexibility and convenience in a wide range of applications.
Applications
- Communications Equipment
- I/O Pins of an FPGA/DSP/MCU
- Memory VDDQ
- Networking Equipment
- Point-of-Load (POL) Voltage Regulators
- Servers and Storage Equipment
- μP Chipsets
相关产品
文档
-
MAX16712EVKIT ODB Files - Design Files10/10/2022ZIP3M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。