概览
优势和特点
- 2.7V to 16.0V Wide Operating Voltage Range
- Monitor up to Five Voltages
- Sequence up to Four Voltages
- Configurable for MAX16165 and MAX16166
- EV Kit comes with LED Indicators for System Event
- Onboard LDO’s are used for Sequencing/Monitoring
- Proven 4-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
产品详情
The MAX16165/MAX16166 evaluation kit (EV kit) monitors up to five voltages and sequences up to four voltages. The MAX16165 and MAX16166 provide an adjustable delay as each power supply is turned on as well as monitor each power supply voltage.
The MAX16166 EV kit comes with the MAX16166WPH+T installed. This product is RoHS compliant.
Applications
- FPGA/ASIC Power Supply Sequencing
- Industrial Sensors and Motor Controls
- Latch-Up Prevention and Inrush Current Protection in Multi-Supply Systems
- Networking Equipment
- Servers and Security Cameras
- Test Equipment
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。