概览
优势和特点
- USB-Power Option
- Flexible Configuration
- On-Board Battery Simulation
- Sense Test Point for Output-Voltage Measurement
- Windows 8®/Windows 10®-Compatible Graphical User Interface (GUI) Software
- Fully Assembled and Tested
产品详情
The MAX14750 evaluation system (EV system) is a fully assembled and tested circuit for evaluating the MAX14720/MAX14750 power-management solutions with I2C capability for space-constrained, battery-powered applications. Both the MAX14720 and MAX14750 integrate a synchronous buck converter, a buck-boost converter, a linear regulator, and a power switch. The MAX14750 provides individual pin enables for each function, while the MAX14720 includes a push-button monitor and sequencing controller. Refer to the MAX14720/ MAX14750 IC data sheet for detailed information regarding the operation and features of the devices.
The EV kit comes standard with the MAX14750A installed but can also be used to evaluate the MAX14720 by replacing the MAX14750A (U1) with the MAX14720. Request a free sample of the MAX14720 when ordering the EV kit.
Applications
- Portable Medical Devices
- Wearable Fitness Devices
- Wearable Medical Devices
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。