概览
优势和特点
- Up to 20 12-Bit ADC Programmable Inputs
- Up to 20 12-Bit DACs with 25mA Current Capability
- 70mA max at +12V with On-Board Power Supply
- Use External Power Supply at VDDIO (VDDIO Jumper Removed) if More Current is Needed
- Up to 20 Digital I/Os
- Up to 20 Comparator Inputs
- Internal or External Reference for ADC and DAC
- Individually Selectable ADC References for Each Port
- Internal Temperature Sensor (-40°C to +125°C, ±3°C Accuracy)
- Two Remote Temperature-Measurement Controllers (-40°C to +150°C, ±3°C Accuracy)
- 2x6-Pin Pmod-Compatible Connector (SPI)
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
应用
- 基站RF用电设备偏压控制器
- 光元件控制
- 工业控制与自动化
- 电源监视
- 系统监控和控制
相关产品
文档
-
MAX11300PMB1: Evaluation Kit for the MAX11300 Data Sheet (Rev. 2)6/18/2014PDF14M
-
MAX11300PMB1 Gerber File10/10/2022ZIP65K
工具及仿真模型
Software Development
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。