概览

产品详情

This adapter is for use on UART targets powered at 3V to 5.5V. It consists of a small PCB included in a 1.5m long cable to provide easy interface from a standard PC COM port to the UART of the ADuC8xx and ADuC7xxx evaluation boards that have UART capability. It can be used for download, debug and general purpose communication via UART. It is based on an ADM3202 RS232 interface device. It provides an alternate to the 4-wire UART–to–PC interface as described in UC-006.

For devices with I2C or LIN download capability, use USB-I2C/LIN-CONV-Z.

硬件 (1)

子板

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。