概览

产品详情

该评估板采用在100KHz开关频率下工作的隔离式全桥拓扑。额定输出为12V、9A,输入范围为36至60VDC。电路板使用ADP1046数字控制器作为主控制器,提供包括电流PWM和OrFET控制在内的各种功能。此外还提供OCP和OVP等保护功能。

相关产品

文档

软件

评估软件

ZIP
11.34 M
ADP1046A Software (Rev. 1.3.2.5)
This software is used to program the ADP1046A. It is truly graphic and interactive. Power design engineers with no prior programming experience can use the software to monitor and quickly adjust functions like PWM timings, frequency, filter settings, protection limits, etc.

硬件 (1)

转接板

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。