概览

产品详情

ADL5605-EVALZ is a 4-layer, FR4-equivalent printed circuit board, and configured for 943 MHz operation. It requires 5V/307 mA power supply for normal operation. The 5V power supply should be connected to the vector leads, labeled VCC1 and GND3. RFIN is the RF input port, and RFOUT is the RF output port. Both ports are populated with edge-mounted SMA connectors.

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。