概览

产品详情

The AD9993-EBZ is the evaluation board for the AD9993 which is a mixed-signal front-end (MxFE®) device that integrates four 14-bit ADCs and two 14-bit DACs.

 

The MxFE is programmable using registers accessed via a serial peripheral interface (SPI). ADC and DAC data paths include FIFO buffers to absorb phase differences between LVDS lane clocks and the data converter sampling clocks.

 

The MxFE DACs are part of the Analog Devices, Inc., high speed CMOS DAC core family. These DACs are designed to be used in wide bandwidth communication system transmitter (Tx) signal chains.

 

The MXFE ADCs are multistage pipelined CMOS ADC cores designed for use in communications receivers.

相关产品

硬件 (2)

控制器板

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。