概览

优势和特点

This board is obsolete and no longer recommended.

  • Buffer memory board for capturing digital data used with high speed ADC evaluation boards to simplify evaluation
  • 32 kB FIFO depth at 133 MSPS (upgradable)
  • Measures performance with ADC Analyzer™
    Real-time FFT and time domain analysis
    Analyze SNR, SINAD, SFDR, and harmonics
  • Simple USB port interface (2.0)
  • Supporting ADCs with serial port interfaces (SPI)
  • On-board regulator circuit, no power supply required 6 V, 2 A switching power supply included
  • Compatible with Windows 98 (2nd ed.), Windows 2000, Windows ME, and Windows XP

产品详情

本页提供AD9238的评估板文档和订购信息。

相关产品

软件

设计工具

Visual Analog
对于正在选择或评估高速ADC的设计工程师,VisualAnalog™是一个将一组功能强大的仿真和数据分析工具与一个用户友好的图形界面集成在一起的软件包。

硬件 (1)

控制器板