概览

产品详情

用于四通道、16位2.8 GSPS、TxDAC+数模转换器AD9144的评估板,该转换器提供最高2.8 GSPS采样速率,可以产生高达奈奎斯特频率的多载波。 DAC输出经过优化,可以与ADI公司的ADRF672x模拟正交调制器(AQM)无缝接口。四线式串行端口接口可对许多内部参数进行编程和回读。 满量程输出电流可以在14 mA至26 mA范围内进行编程。

相关产品

软件

ACE软件

ZIP
557 KB
ACE plug-in for Board.AD9144 1.2020.4400 [3月 16 20]
Plugin for evaluating the AD9144 high-speed DAC.
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [7月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (3)

控制器板