概览
产品详情
The DC9005B Eterna QuikEval Adapter card makes it easy to connect the DC9018B-B SmartMesh IP Evaluation/Development Mote to QuikEval enabled demo boards.
Users can program a SmartMesh IP mote (e.g. DC9018B-B) with the SmartMesh IP On-Chip SDK. In the diagram below, the DC9018B-B can act as an SPI or I2C master to the DCxxxx Demo board.
The DC9005B is available individually, or as a part of the DC9021B SmartMesh IP Starter Kit.
Click here to read an example of connecting a ThermoCouple to a SmartMesh IP mote.
DC9005B Example Usage
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。