概览

产品详情

Demonstration circuit 888A-B is a high power isolated synchronous forward converter with synchronous secondary side control featuring the LTC3725 and LTC3706. When powered from a 36-72V input, a single DC888A-B provides an isolated 5V at 40A in a quarter-brick footprint. If higher output current is required, multiple DC888A boards may be stacked together using on-board connectors for a complete PolyPhase current sharing solution.

相关产品

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。