概览

产品详情

Demonstration circuit 813 is a high voltage micropower voltage regulator using the LT3013 low dropout linear regulator in a low-profile 12-pin DFN package. DC813 has an input voltage range from 3V to 80V, a jumper-selectable output voltage of 3.3V, 5V or a user-defined value (1.24V and 60V), and is capable of delivering 250mA max. The LT3013 has a 65µA typical no-load) quiescent current and a 1µA shutdown current.

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。