概览
产品详情
Demonstration circuit 762 is a 350mA, 1W synchronous boost white LED driver featuring the LTC3490 and a Lumileds Luxeon LED. The input voltage range of the LT3490 is 1V to 3.4V; however the demo board operates with a 1.8V to 3.5V range. The board comes with two AA alkaline battery cells to be stuffed in the battery pack on the back of the PCB. The LED compliance voltage range is 2.8V to 4V. Other features include a low battery detect output and analog dimming control. The LT3490's simple design, low quiescent current and minimal external components make it an ideal solution for space-constrained ~1W flashlight or portable LED driver solutions.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。