-
DC650A - Schematic9/24/2009PDF67K
概览
产品详情
Demonstration circuit 650 is a high voltage micropower voltage regulator using the LT3010 low dropout linear regulator, which comes in a small 8-pin MS8 package. DC650 has an input voltage range from 3V to 80V. The circuit is capable of delivering up to 50mA of output current. The output voltage is jumper-selectable and can be set to 3.3V, 5V or a user-determined value between 1.22V and 60V.
文档
-
DC650A - Demo Manual9/24/2009PDF220K
-
DC650A - Design File9/24/2009ZIP574K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。