概览

产品详情

Demonstration circuit 612 features the LT3464ETS8 in two boost converter circuits, one configured for small size and the other for high performance. The input supply voltage range is 2.3V to 10V and the two circuit outputs are 20V at up to 6mA (small size circuit) and 15V at up to 25mA (high performance circuit). The small size circuit demonstrates the LT3464’s ability to operate with a small 10µH chip inductor and a 0.22µF output capacitor. The high performance circuit uses a 47µH inductor and 1.0µF output capacitor and provides higher output current and efficiency.

相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。