概览

产品详情

Demonstration Circuit 395A is a Low Noise, Charge Pump White LED Driver featuring the LTC3202. The LTC3202 is a fractional charge pump LED driver that operates from 2.7V to 4.5V (3.3V nominal) and provides up to 125mA of LED current. The demo board includes 6 white LEDs in parallel, supplying approximately 20mA of current per LED. 


Controls pins D0 and D1 set the values for the internal 2-bit DAC, which allows LED current to be adjusted for LED brightness control.

相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。