概览
产品详情
演示电路2924A-A/2924A-B内置LTM4681,该器件是一款宽输入和输出电压范围,高效率和功率密度,具有数字电源系统管理功能的四路输出PolyPhase®DC/DC降压型μModule®稳压器。DC2924A演示板提供两种版本:DC2924A-A配置为四相四路输出,DC2924A-B配置为四相单路输出。该演示板的默认输入电压范围为4.5V至16V。但是,如果VIN低于6V且在4.5V ≤ VIN≤ 5.75V的范围内,则需要对某些现有的板载组件进行微小的改动。请参考低VIN时的操作:有关更多详细信息,请参见演示手册中的4.5V ≤ VIN≤ 5.75V段落。在每通道最大负载电流为30A(DC2924A-A)时,出厂默认输出电压(VOUT0、VOUT1、VOUT2和VOUT3)为1V。在最大负载电流(DC2924A-B)为120A时,出厂默认输出电压VOUT= 1V。每个通道可以提供高达30A的最大负载电流,但当所有输出轨都开启且满载时,也可以使用强制气流和散热片来进一步优化输出功率。演示板输出电压可在0.6V至1.8V范围内调整。如果将输出电压编程为任何大于1.8V的任何值,都需要根据LTM4681数据手册中提供的热降额曲线来降低输出电流。出厂默认开关频率预设为典型值350kHz。DC2924A的两个版本均具有PMBus接口和数字电源系统管理功能。用户可以使用板载12引脚连接器,将DC1613A加密狗连接到该演示板,这提供了一种使用LTpowerPlay®软件开发工具与该部件通信并对其进行编程的简便方法。通过LTpowerPlay软件和I2C/PMBus/SMBus加密狗DC1613A,用户可以监视输入和输出电压、输入和输出电流、开关频率、内部IC裸片温度、外部电源组件温度和故障日志的实时遥测信息。可编程参数包括器件地址、输出电压、控制环路补偿、开关频率、相位交错、DCM或CCM工作模式、数字软启动、基于时序和时间的关断、对输入和输出过压的故障响应、输出过流、IC裸片和功率组件过温。
LTM4681采用耐热性能增强型、薄型330引脚 (15mm × 22mm × 8.17mm) BGA封装。在使用DC2924A-A/DC2924A-B或对其进行任何硬件更改之前,建议先阅读LTM4681数据手册和2924A-A/2924A-B演示手册。
文档
-
DC2924A-A/DC2924A-B - Demo Manual (Rev. 0)2021/4/16PDF3 M
-
DC2924A-A - Design Files2021/8/10ZIP8M
-
DC2924A-B - Design Files2021/8/3ZIP8M