概览

产品详情

Demonstration circuit DC290 is a constant-frequency step-down converter using an LTC1877 or an LTC1878 monolithic synchronous regulator. The LTC1878 has an input voltage range of 2.65V < VIN < 6V and the LTC1877 has an input voltage range of 2.65V < VIN < 10V. The LTC1878 is optimized for low voltage operation and is ideally suited for single Li-Ion cell or 3-NiCd/NiMH cell applications. The LTC1877, with its higher voltage capability, is ideally suited for two Li-Ion cells or 4- to 6-NiCd/NiMH cell applications.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。