-
DC266B - Schematic9/23/2016PDF36K
概览
产品详情
Demonstration circuit DC266B-A is for the evaluation of 8th order filter circuits using an LTC1562 (no dash) and DC266B-B for an LTC1562-2. LTC1562 and LTC1562-2 are quad 2nd order active-RC filter building blocks. Each 2nd order section has an integrator trimmed with internal capacitors and resistors to 100kHz and 200 kHz for the LTC1562 and LTC1562-2 respectively. The trimmed frequency error is ±0.6% for the LTC1562A and ±1.5% for the LTC1562-2. The LTC1562 or LTC1562-2 2nd order sections can be configured with external resistors to implement lowpass, bandpass or highpass filters.
文档
-
DC266B - Demo Manual11/18/2016PDF754K
-
DC266B - Design Files9/23/2016ZIP569K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。