概览
产品详情
Demonstration circuit 2496A features the LTC6432-15 differential ADC Driver/IF Amplifier. The LTC6432-15 has a fixed power gain of 15.9dB and works from 100kHz to 1400MHz. It is part of the high linearity LTC643X-YY amplifier series.
Demonstration circuit 2496A features the LTC6432-15 differential ADC Driver/IF Amplifier. The LTC6432-15 has a fixed power gain of 15.9dB and works from 100kHz to 1400MHz. It is part of the high linearity LTC643X-YY amplifier series.