-
DC2467A - Schematic8/23/2016PDF146K
概览
产品详情
The DC2467 Linduino® shield is a demonstration system for the LTC2970 dual power supply monitor and margining controller. The LTC2970 provides a rich set of features for monitoring and controlling two power rails, including monitoring supply voltage and current, detecting faults in voltage and current, margining the supply voltage high or low, measuring temperature, and turning the supplies on and off through GPIO pins. It is fully accessible through the built-in I2C bus, which allows it to communicate with an external microcontroller or other I2C bus master.
相关产品
文档
-
DC2467A - Demo Manual8/23/2016PDF3M
-
DC2467A - Design Files11/7/2016ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。