概览

产品详情

Demonstration circuit 2447A is a high voltage, high efficiency synchronous inverting converter featuring the LTC3896. This demo board has a wide input voltage range from 7V to 72V and produces a –12V output voltage.


The DC2447A is capable of delivering up to 5A of output current. Note that the thermal stress increases at lower input voltages due to increased input current.

相关产品

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。