概览

产品详情

Demonstration circuit DC2435A is a step-up/down supply featuring the LTC7813EUH. The LTC7813 is a high performance dual output (buck and boost) synchronous DC/DC switching regulator controller. The board has three different configurations:


  • DC2435A-A: Regulated output voltage of 24 Volt
  • DC2435A-B: Narrowed output voltage between 20V and 28V
  • DC2435A-C: Dual output voltages of 24V (Boost VBUS channel) and 5V (Buck VOUT1 channel)

The circuit enables a drop-in layout where the total circuit area is only 1½" by 1½". The LTC7813EUH is in a 32-lead exposed pad QFN package.

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。