概览

产品详情

Demonstration circuit 2389A is a 60V, 3A step-down μModule® regulator featuring the LTM8073. The demo board is designed for 5V output from a 7V to 60V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The user adjustable features of the LTM8073 such as output voltage, switching frequency, soft-start and power good can be changed on DC2389A simply by modifying the appropriate resistors and/or capacitors. Two or more LTM8073s can be paralleled to share load current equally.

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。