-
DC2355A - Schematic9/20/2016PDF91K
概览
产品详情
Demonstration Circuit 2355A features the LTC3130, a wide input voltage, wide output voltage operating range, high efficiency, low noise monolithic DC/DC buck-boost converter that can provide up to 600mA output current in buck mode.
The LTC3130 operates from input voltages of 2.4V to 25V. The demo board has been designed with the adjustable output voltage set to 5V. The LTC3130 incorporates a proprietary low noise switching algorithm which optimizes efficiency with input voltages above, below or equal to the output voltage and ensures seamless transitions between operating modes.
文档
-
DC2355A - Demo Manual9/20/2016PDF324K
-
DC2355A - Design Files9/20/2016ZIP3M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。