-
DC2279A - Schematic7/13/2015PDF29K
概览
产品详情
DC2279A is a linear regulator evaluation board featuring the LT3088EDD, which is a 36VIN, 800mA, rugged single resistor programmable linear regulator.
This LT3088 requires a single resistor to program output the voltage to any level between 0V and 34.5V if the load current is larger than 2mA. The demo circuit is configured for output voltages of 1.2V, 1.5V, 1.8V, 2.5V, 3.3V and 5V, and operates over an input voltage range of 1.6V to 36V. A key feature of the LT3088 is its extended safe operation area (SOA). The IC also features paralleled capability for higher output current or heat spreading.
文档
-
DC2279A - Demo Manual7/13/2015PDF621K
-
DC2279A - Design Files7/13/2015ZIP2M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。