概览
产品详情
Demonstration circuit 2269A-A is a dual-output, high efficiency, high density, μModule® supply on a small 1.5" × 1.2" PCB board with 4.5V to 26.5V input range. Each output can supply 13A maximum load current. The demo board has a LTM4676 μModule regulator, which is a dual 13A or single 26A step-down regulator with PMBus power system management. The DC2269A can be easily inserted to an edge connector for testing and debugging. It has an optional input filter inductor (L1) to further reduce input ripple EMI noise.
相关产品
文档
-
DC2269A - Schematic2015/5/18PDF59K
-
DC2269A-A - Demo Manual2015/5/18PDF1M
-
DC2269A - Design Files2015/5/18ZIP4M