概览
产品详情
Demonstration circuit 2240A is a synchronous four quadrant converter featuring the LT8714 switching controller. The LT8714 can regulate to positive, negative, or zero volts when configured as a four-quadrant topology. The DC2240A regulates from a 10V to 14V input source to an adjustable output voltage from positive 5V to negative 5V with a 5A maximum current rating.
相关产品
文档
-
DC2240A - Schematic2015/10/30PDF76K
-
DC2240A - Demo Manual2015/10/30PDF262K
-
DC2240A - Design Files2016/4/21ZIP1M