-
DC2237A - Schematic4/5/2016PDF32K
概览
产品详情
Demonstration circuit 2237A is a 58VIN, 6A, CVCC Step-Down μModule® Regulator featuring the LTM8064. The demo circuit is designed for a 5V output from an input voltage range of 7.5V to 58V. The output can source 7A (typical) or sink 9.1A (typical). The circuit can be operated in either constant voltage mode or constant current mode.
相关产品
文档
-
DC2237A - Demo Manual4/5/2016PDF446K
-
DC2237A - Design Files4/21/2016ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。