概览

产品详情

Demonstration circuit 2219 is an adaptor board to be used with high speed ADCs. It is designed to receive a single-ended signal on J3 and output a differential signal on J1 and J2. This is done with a balun transformer with a range from 5MHz to 3000MHz. The spacing of J1 and J2 is 0.5".

文档

硬件 (3)

子板

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。