-
DC2193A - Schematic12/8/2014PDF43K
概览
产品详情
Demonstration circuit 2193A features the LT6118, a high side current sense amplifier with a comparator and a 400mV reference.
The demo board circuit amplifies the voltage across an onboard current sense resistor, to provide a precision unipolar voltage output that is proportional to the sensed current. The board has one on-board latching comparator and an integrated 400mV reference that sets the threshold for the comparator.
相关产品
文档
-
DC2193A - Demo Manual12/8/2014PDF213K
-
DC2193A - Design Files12/8/2014ZIP864K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。