概览

产品详情

Demonstration circuit 2180A showcases the LTC4371 dual negative voltage ideal diode-OR controller and monitor, in a −48V, 50A application. Each channel includes two paralleled 2mΩ (Max) MOSFETs for a total dissipation of just 2.5W at full load. Power connections are made by way of 1⁄4" ring terminals with a cable capacity of 4 AWG.


 



相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。