-
DC2143A-C - Schematic5/27/2016PDF191K
概览
产品详情
Demonstration circuit 2143A-C is a high efficiency, high density, μModule regulator with 4.5V to 16V input range. The output voltage is adjustable from 0.5V to 1.8V, and it can supply 144A maximum load current. The demo board has four LTM4677 μModule® regulators, and the LTM4677 is a dual 18A or single 36A step-down regulator with PMBus power system management. Please see LTM4677 data sheet for more detailed information.
相关产品
文档
-
DC2143A-C - Demo Manual6/8/2016PDF1M
-
DC2143A-C - Design Files5/27/2016ZIP3M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。