-
DC2121A - Schematic10/20/2014PDF65K
概览
产品详情
Demonstration circuit 2121A features the LTM4634, a high efficiency, triple 5A/5A/4A step-down power μModule regulator. The input voltage range is from 4.75V to 28V. The output voltage range is 0.8V to 5.5V for Channel 1 and Channel 2, 0.8V to 13.5V for Channel 3. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions. The DC2121A offers access to the TK/SS pins allowing the user to program output tracking or soft-start period. The board operates in continuous conduction mode in heavy load conditions.
相关产品
文档
-
DC2121A - Demo Manual10/20/2014PDF977K
-
DC2121A - Design Files10/20/2014ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。