-
DC2113A - Schematic2/16/2016PDF37K
概览
产品详情
Demonstration circuit 2113A is a high input voltage, high efficiency synchronous monolithic buck converter featuring the LTC3649. The DC2113A has wide input voltage range from 3.1V up to 60V. The output voltage of the DC2113A can be set as to 3.3V or 5V. However, “USER SELECT” option of DC2113A allows output voltage to be as high as input voltage minus 0.5V, with certain modifications. DC2113A is capable of delivering up to 4A of output current. DC2113A supports three operation modes: Fixed-Frequency modulation, Burst Mode® operation and the user can synchronize it with external clock also. Fixed-Frequency mode of operation maximizes the output current, reduces output voltage ripple, and yields a low noise switching spectrum. Burst Mode operation employs a variable frequency switching algorithm that minimizes the no-load input quiescent current and improves efficiency at light loads.
文档
-
DC2113A - Demo Manual2/17/2016PDF478K
-
DC2113A - Design Files4/21/2016ZIP4M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。