概览

产品详情

Demonstration circuit DC2111A-B features the LTC3774 in a 4-phase, high output current step-down converter with sub-mΩ DCR sensing. This high performance, high efficiency converter provides 1.2V @ 120A and operates at a switching frequency of 400kHz over an input voltage range of 10V to 14V. The 5mm × 5mm DrMOS and 0.33μH/0.325mΩ inductor provide high efficiency while supplying 30A per phase.

相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。