概览

产品详情

Demonstration circuit DC2111A-A features the LTC3774 in a 4-phase, high output current step-down converter with sub-mΩ DCR sensing. This high performance converter provides 1.2V @ 90A with N+1 MOSFET failure protection and operates at a switching frequency of 400kHz over an input voltage range of 10V to 14V. The 5mm × 5mm DrMOS and 0.33μH/0.325mΩ inductor provide high efficiency while supplying 30A per phase.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。