概览

产品详情

Demonstration circuit 2110A is a monolithic step-down converter featuring LT8631. The demo board is designed for 5V output from a 6.5V to 100V input at 400kHz switching frequency. The wide input range makes it suitable for regulating power from a wide variety of sources, including automotive, industrial systems and telecom supplies. The LT8631 is a compact, high efficiency synchronous monolithic step-down switching regulator. The power switch, compensation and other necessary circuits are inside of the LT8631 to minimize external components and simplify design.

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。