-
DC2057A - Schematic2/14/2014PDF37K
概览
产品详情
Demonstration circuit 2057A is a high input voltage, 250mA output DC/DC power supply featuring the LTC3638. The IC operates with high efficiency Burst Mode® operation and includes an internal high side power MOSFET. The board will accept an input voltage between 4V and 140V, and provide jumper selected output voltages of 1.8V, 3.3V, 5V with an option for additional voltages. The IC includes internal soft-start and a provision for increasing soft-start time.
文档
-
DC2057A - Demo Manual2/14/2014PDF574K
-
DC2057A - Design Files2/14/2014ZIP717K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。