概览

产品详情

Demonstration Circuit 2039A features the LTC4015EUHF, a Multichemistry Buck Battery Charger with Digital Telemetry System, operating as a 2-cell Li-Ion, 8A battery charger. The DC2039A allows configuring the LTC4015 to support up to 9 cells for Li-Ion and LiFePO4, and 3, 6, or 12 cells for Lead-Acid batteries. Programmable and fully automatic charge algorithms can be chosen for each of the chemistries.


 


相关产品

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。