-
DC2017A - Schemtaic2/6/2015PDF35K
概览
产品详情
Demonstration circuit 2017A features the LTM8055, a buck-boost μModule® regulator that accepts input voltages lower, higher or the same as the output, but is also highly efficient due to its four-switch architecture. The output for DC2017A is 12V and the input voltage range is 5V to 36V. The maximum output current is 6A and the switching frequency is 600kHz.
文档
-
DC2017A - Demo Manual2/6/2015PDF910K
-
DC2017A - Design Files2/6/2015ZIP991K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。