-
DC2011A - Schematic5/4/2015PDF30K
概览
产品详情
Demonstration Circuit 2011A is a 42V, 6A micropower synchronous step-down regulator with current sense featuring the LT8613. The demo board is designed for 5V output from a 5.8V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8613 is a compact, high efficiency, and high speed synchronous monolithic step-down switching regulator. The integrated power switches and inclusion of all necessary circuitry reduce the components count and solution size. Ultralow 3μA quiescent current in Burst Mode® operation achieves high efficiency at very light loads. Fast minimum on-time of 40ns enables high VIN to low VOUT conversion at high frequency.
文档
-
DC2011A - Demo Manual5/8/2015PDF267K
-
DC2011A - Design Files9/27/2016ZIP932K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。